                  [Packages Installation Guidelines]

> Preliminary Notes:

  - The Upgrade of wirelessHART Gateway can be performed through the
    Web-Interface only.
  - The Mozilla Firefox (version higher than 42) must be used as preferred
    browser. Both Internet Explorer version 7 and 11 can also be used, as an
    alternative.
  - During the FW update procedure, the GW might be automatically rebooted.
  - The WirelessHART Network, established at the moment of the upgrade
    procedure, will continue to operate as usual during the instalaltion.
  - The "package" to be installed is normally a file with ".tar.gz" extension.
    Please read carefully: There is also the ".ipk" package format which must
    be used only if indicated by the technical support department.
  - During the installation procedure, the update service performs all required
    checks. In case of failures an appropriate message will be notified. In the
    case an installation error should occur, please contact the technical
    support department.

>> Procedure:
  ** This procedure is intended to update an Ether_NET-IP Gateway with any
  ** version of the pre-installed FW.
  
  1. Go to the page "Additional Functions->Firmware Upgrade".
  2. Select and install the desired tar.gz package:
      - Select the package with the button "Browse"
        (e.g. whagw-eip_02.00.06-eh_arm.tar.gz)
      - upload the package with the Button "Upload the Package"
      - install the package with the Button "Install the Package"
